Specs at a glance
-
Process temperature
-10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF
-10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials -
Process pressure
Stainless steel, Alloy C22, PEEK:
16 bar up to 140 °C (232 psi up to 284 °F)
PVDF, conductive PVDF:
Basic version: 16 bar up to 100 °C (232 psi up to 212 °F)
Immersion chamber version:
4 bar to 90 °C (58 psi up to 194 °F)
Field of application
Cleanfit CPA871 guarantees the highest operational safety in both standard and demanding applications. Its intelligent functions prevent any leakage of medium during operation, cleaning or calibration, offering optimum protection of the process and operating personnel. The retractable assembly flexibly adapts to your application. Be it long immersion depths in sticky media, aggressive environments or hazardous areas, you choose the right material and specification to suit your application.
Cleanfit CPA871 is a retractable assembly for pH, ORP, oxygen and NIR sensors with a diameter of 12 mm and 120/225/360 mm lengths.
It has been developed for the highest safety in:
Water & wastewater industry (including seawater applications)
Chemical industry
Oil & gas industry
Power & energy industry
Hazardous areas
Benefits
Highest operational safety: Intelligent functions prevent the assembly from moving into the process without sensor and the sensor from moving out of the process while it is in measuring position.
Suitable for demanding applications: The optional immersion chamber eliminates problems due to sticky media.
Robust assembly design: The steel support housing guarantees mechanical stability.
-
Flexible adaption to your process: A wide variety of process connections and wetted materials are available, even for corrosive media or hazardous areas.
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Cleanfit CPA871
Flexible retractable process assembly for water, wastewater, chemical
industry and heavy industryEN 16/05/202402/09/202214/05/201931/01/201830/04/2016Language:
English
Version:
16/05/2024
File size:
1021.6 KB
File name:
TI01191CEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Cleanfit CPA871
Flexible retractable process assembly for water, wastewater, chemical
industry and heavy industryEN 16/05/202430/03/202230/04/201931/01/201830/04/2016Language:
English
Version:
16/05/2024
File size:
2 MB
File name:
BA01323CEN_0724-00.pdf
-
-
-
Installation Instructions (EA)
Kit XPC0003 General-purpose spare parts and accessories
Replacement for Cleanfit CPA871 process retractable assembly
EN 02/03/202318/08/2022Language:
English
Version:
02/03/2023
File size:
3 MB
File name:
EA01432CEN_0223-00.pdf
-
-
-
Installation Instructions (EA)
Kit XPC0003 seals
Replacement for Cleanfit CPA871 process retractable assembly
EN 02/03/202323/08/2022Language:
English
Version:
02/03/2023
File size:
2.6 MB
File name:
EA01427CEN_0223-00.pdf
-
-
-
Installation Instructions (EA)
Kit XPC0002, XPC0004 ... 0008 Spare parts dependent on the assembly material
Replacement for Cleanfit CPA871 process retractable assembly
EN 02/03/202323/08/2022Language:
English
Version:
02/03/2023
File size:
724.9 KB
File name:
EA01435CEN_0223-00.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-