Ching Ching Ng
Endress+Hauser (M) Sdn. Bhd.
No. 27, Jalan Astaka U8/84
Sekyen U8, Bukit Jelutong
40150 Shah Alam
Selangor
Malaysia
The electronic dp Deltabar FMD72 system uses proven pressure sensor technology in a new and innovative way.
The customer is one the of largest manufacturers of renewable palm-based oleo chemical products and derivatives in the oleo chemical industry in Malaysia. It produces Fatty Acids and Glycerin using the latest process technology. The customer requested to replace inferior capillary system which caused high total cost of ownership.
Lower the total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements.
Cost saving on removal/ reinstallation of complete replacement with only one technician.
Easy maintenance with Deltabar FMD72 modular system which can be quickly repaired on the field. Its ease of exchanging individual sensors and cables without replacing the entire system
More reliable measurement by eliminating temperature effects in measurements.
To replace an inferior capillary system which has high total cost of ownership due to installation time, maintenance, downtime and spare requirements on old capillary system.
Electronic dp Deltabar FMD72 solution with metal cells replaced the inferior capillary system and eliminates issues with ambient temperature effect which could jeopardized the reliability of the measurement or possibility of moisture in impulse tubes.
Electronic dp level in crystallizer
Application Data:
Range: 0 -4600 mm
Medium: Fatty Acid
Operating Temp: 15 – 75 °C
Operating Pressure: 0 – 1 barg
Density: 0.85 kg/l
Electronic dp Deltabar FMD72
Ching Ching Ng
Endress+Hauser (M) Sdn. Bhd.
No. 27, Jalan Astaka U8/84
Sekyen U8, Bukit Jelutong
40150 Shah Alam
Selangor
Malaysia
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |