Ching Ching Ng
Endress+Hauser (M) Sdn. Bhd.
No. 27, Jalan Astaka U8/84
Sekyen U8, Bukit Jelutong
40150 Shah Alam
Selangor
Malaysia
Reliable level measurement in the low pressure drum of a power plant requires high-performance instrumentation.
The steam turbine has been running for more than 2 years with Endress+Hauser guided wave radar Levelflex with problem free. As the results, customer has replaced the remaining units at high pressure drum and condensate tank.
Maintenance free with Levelflex guided wave radar which has no moving parts. It can be mounted on existing bypasses without any modification.
3 units of Levelflex FMP54 are installed redundantly in the low pressure drum of the power plant. After replacement of the mechanical level gauges with guided wave radar, has increase the efficiency of the steam turbine by aligning the level measurement in our guided wave radar which is not possible in mechanical level gauges as it is density dependence.
Guided wave radar is an ideal solution for steam applications in power plants. The measurement is independent of fluctuating density caused by temperature changes. It is possible to install the device in existing bypasses or directly in the tank.
Levelflex FMP54 mounted on an insulated bypass chamber
• Process temperature 150°C at a pressure of one bar.
• Process measuring range 950mm
• The medium is deionized water
Levelflex FMP54:
• Measures independent from density or bulk weight, conductivity, dielectric constant,
temperature and dust.
• Process temperature range from -200 to 400°C
• Ambient temperature range from -40 to 80°C
• Process pressure range -1 to 400 bar
• Rod probe length up to 1 m
Ching Ching Ng
Endress+Hauser (M) Sdn. Bhd.
No. 27, Jalan Astaka U8/84
Sekyen U8, Bukit Jelutong
40150 Shah Alam
Selangor
Malaysia
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |