Remote Monitoring of Critical Values in Palm Oil Mills
Access to relevant data from anywhere and at any time
Digitalization the palm oil mill processes measurement such as boiler, sterilizer and digester.
• Consolidation of the measurement data from various process areas from boiler, sterilizer & digester.
• Data transmission to cloud via an edge device.
• Visualization of data via web browser and mobile phone app.

All the process measurement points are connected to paperless recorder Ecograph T RSG35
Result:
-
Online monitoring 24/7 with push notification via apps when a control parameter is exceeded, gives the end user full transparency and better control. The customer could access to relevant data from anywhere and at any time.
Challenges:
The field sensors are installed all over the palm oil mill. Data for critical process measurement in palm oil mill is not available and transparent.
Solution:
IIoT solution help to bring the sensors data to cloud. The customer can remote monitor the data using phone app or web browser without hassle to be physically presence at the site. Data analysis can be done for process optimization.
Components:
Boiler station and sterilizer – Pressure Transmitter Cerabar PMP51
Digester – Thermometer Easytemp TMR31
Ecograph T -Paperless Recorder RSG35
Edge device
All the process measurement points are connected to paperless recorder Ecograph T RSG35 as a local display. The data is transferred from paperless recorder Ecograph T RSG35 to cloud via an edge device. The 3rd party solutions provider picks up data from Endress+Hauser’s cloud to make it visualize on the web browser and mobile phone app.