This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Pressure transmitter gauge, hydrostatic.
Application: level.
Rod version for mounting in tanks.
Sensor: CONTITE, flush mounted.
Measuring diaphragm: Metal, AlloyC276.
Hermetically welded.
:: Safe humidity protect.,climate proof.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Deltapilot S Pressure sensor with CONTITE measuring
Deltapilot S DB50(A), DB50L, DB50S, DB51(A), DB52(A), DB53(A), Pressure
sensor with CONTITE measuring cellEN 15/10/200812/10/200606/04/2006Language:
English
Version:
15/10/2008
File size:
3.2 MB
File name:
TI257PEN_0808.pdf
-
-
-
Technical Information (TI)
Technical Information (Operating Instructions) Hydrostatic Level Measurement deltapilot S DB 50, DB 51, DB 52, DB 50 L, DB 53
Pressure sensors with CONTITE measuring cell
watertight, condensation-free, stable
For foodstuffs, water, wastewater,
chemicals
and pharmaceuticalsEN 01/01/2000Language:
English
Version:
01/01/2000
File size:
2.7 MB
File name:
Ti257fen.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Electronic insert FEB 20 with INTENSOR Protocol / FEB 22 with HART Protocol
Pressure sensors with CONTITE measuring cell watertight,
condensation-free, stable.
For foodstuffs, water, wastewater, chemicals
and pharmaceutical.EN 15/10/200801/10/2006Language:
English
Version:
15/10/2008
File size:
3.1 MB
File name:
BA152PEN_0908.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Deltapilot S Foundation Fieldbus Hydrostatic Level Measurement
Pressure sensors with CONTITE measuring cell watertight,
condensation-free, stable.
For foostuffs, water, wastewater, chemicals and
pharmaceuticals.EN 15/10/200801/11/2001Language:
English
Version:
15/10/2008
File size:
1.8 MB
File name:
BA232FEN_0808.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Deltapilot S PROFIBUS-PA Hydrostatic Level Measurement
Pressure sensors with CONTITE measuring cell watertight,
condensation-free, stable.
For foodstuffs, water, wastewater, chemicals
and pharmaceutical.EN 15/10/200801/07/2002Language:
English
Version:
15/10/2008
File size:
2.9 MB
File name:
BA164FEN_0808.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Electronic insert FEB 20 with INTENSOR Protocol / FEB 22 with HART Protocol
Pressure sensors with CONTITE measuring cell watertight, condensation-free, stable.
For foodstuffs, water, wastewater, chemicals
and pharmaceutical.EN 01/10/1999Language:
English
Version:
01/10/1999
File size:
2.9 MB
File name:
Ba152fen.pdf
-
-
-
Short Instruction (KA)
Operating Instructions Deltapilot S.
Partial mounting of the housing.
EN 01/02/1998Language:
English
Version:
01/02/1998
File size:
244.9 KB
File name:
KA049FA6.PDF
-
-
-
Short Instruction (KA)
Operating Instructions Deltapilot S FEB 11/ FEB 17; FEB 11 P/ FEB 17 P.
Electronic insert.
EN 01/08/1996Language:
English
Version:
01/08/1996
File size:
418.2 KB
File name:
KA048FA6.PDF
-
-
-
Installation Instructions (EA)
Harting plug HAN7D Installation instruction
Cerabar M/S, Deltabar M/S, Deltapilot M/S
EN 11/04/2012Language:
English
Version:
11/04/2012
File size:
292.8 KB
File name:
EA0006PA2_0810.pdf
-