Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Proline Promag W with 0 x DN full bore design

0 x DN full-bore design

Maximum measuring performance without pressure loss – independent of mounting location

The 0 x DN full-bore design for Proline Promag electromagnetic flowmeters from Endress+Hauser allows for reliable measurement independent of flow profile and mounting location. These devices are thus particularly suitable for installation in tight spaces, such as compact systems or skids, because they do not need any inlet or outlet runs.

Benefits

  • More flexibility in terms of mounting

  • Independent of flow profile

  • No inlet or outlet runs needed

  • No tube restrictions and pressure loss

Unrestricted flow measurement

Pipe bends, insertion devices or other obstacles in the pipe can cause turbulence in the flow and lead to inaccurate measurements. Thanks to the 0 x DN full-bore design, our electromagnetic flowmeters (0 x DN full bore) continue to measure with high accuracy (±0.5%). The full-bore device design without restriction prevents any pressure loss and is available for pipes up to 3 meters in diameter. Find more information in our brochure!

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

The world's first electromagnetic flowmeter for unrestricted measurements

Downloads

    Proline Promag W 300/400/500 0 x DN full bore

    Innovation Brochure – The world's first electromagnetic flowmeter for unrestricted measurement

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable